Description: |
26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
Weight: |
9120-K26-M 0.20 lbs (0.09 kg) 9120-K26-T 0.18 lbs (0.08 kg) 9120-K26P-M 0.31 lbs (0.14 kg)
|
Materials: |
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
|
Elec. Rating: |
3 Amp/50VDC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
|
9630-20-K26.pdf |
K26 Module Drawing
|
9630-20-K26M K21T.pdf |
K26-M,K21-T Module Drawing
|
9630-20-K26PM K26T.pdf |
K26P-M,K26-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-K26P-M |
26-pin, 3A/50VAC Electrical Module with mini MS quick-disconnect connector
|
9120-K21-T |
26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only)
|
9120-K26-M |
26-pin, 3 Amp/50VAC electrical module with miniature MS quick-disconnect connector, sealed and no-touch - Master side
|
|
P | Adds 8mm pico receptacles for lock/unlock sensor cables to Master electrical modules (QC20/21 only, not for Hollow-Wrist versions). This takes away the use of four pins from the customer.
(Add P at the end of the module number.) |
|